IESNA:LM-63-2002
[TEST]P1437709
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9A-827-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 9xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.13A 255.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27160.7
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3783.0 3806.2 3590.0 3165.4 2926.1 2902.9 2918.3 2980.1 3103.6 3265.8 3443.3 3806.2 4601.4 5574.2 6678.2 7759.1 8592.9 9241.4 
10028.9 10561.6 10847.3 10878.2 10237.4 9635.2 9117.9 8145.1 6153.2 4176.8 3335.3 2192.6 795.2 424.6 285.7 154.4 108.1 61.8 0.0 
3783.0 3813.9 3597.8 3180.8 2941.5 2910.6 2933.8 2995.6 3111.4 3288.9 3474.2 3813.9 4609.1 5612.8 6770.9 7782.3 8670.1 9426.7 
10106.1 10654.3 11009.4 11032.6 10330.0 9727.8 9164.2 8176.0 6269.0 4308.0 3335.3 2200.3 795.2 440.1 293.4 162.1 108.1 61.8 0.0 
3783.0 3806.2 3613.2 3242.6 2980.1 2941.5 2964.7 3034.2 3157.7 3350.7 3566.9 3875.7 4555.1 5605.1 6747.7 7890.3 8940.3 9820.5 
10662.0 11410.9 11835.5 11982.2 11804.6 11009.4 10330.0 9558.0 7535.2 5072.4 3597.8 2447.4 1073.1 517.3 347.4 231.6 177.6 100.4 0.0 
3783.0 3813.9 3651.8 3319.8 3057.3 3026.4 3034.2 3111.4 3258.0 3474.2 3767.6 4130.5 4624.6 5558.8 6732.3 8021.6 9202.8 10229.7 
11202.4 12044.0 12638.5 13016.8 13078.5 12970.4 12468.6 11565.3 10885.9 9789.6 7867.2 4995.2 1999.6 826.1 509.6 332.0 239.3 
115.8 0.0 
3783.0 3829.4 3705.8 3497.4 3219.4 3165.4 3196.3 3288.9 3458.8 3729.0 4091.9 4547.4 5049.2 5751.8 6755.4 8037.0 9473.1 10777.8 
11758.3 12615.3 13256.1 13688.4 14028.1 14375.6 14506.8 14244.3 13812.0 13109.4 11441.8 8114.2 4292.6 1644.5 795.2 424.6 239.3 
115.8 0.0 
3783.0 3821.6 3759.9 3659.5 3489.7 3397.0 3458.8 3620.9 3821.6 4099.6 4524.2 5080.1 5736.3 6392.6 7234.1 8369.0 9735.5 11071.2 
12206.1 12839.2 13325.6 13827.4 14352.4 15039.5 15711.2 16228.5 16467.8 16568.2 15286.6 11658.0 6940.7 2825.7 1088.6 509.6 247.1 
108.1 0.0 
3783.0 3852.5 3829.4 3837.1 3837.1 3829.4 3891.1 4084.1 4369.8 4763.5 5249.9 5867.6 6593.3 7458.0 8446.2 9588.9 10530.8 11426.3 
12198.4 12885.5 13534.0 14182.6 15078.1 16035.5 16861.6 17147.2 16483.3 15193.9 13595.8 11086.6 6755.4 2640.4 849.3 409.2 177.6 
54.0 0.0 
3783.0 3844.8 3875.7 3952.9 4076.4 4238.6 4493.3 4755.8 5111.0 5543.3 6114.6 6848.1 7705.1 8731.9 9866.8 11071.2 12044.0 12731.1 
13310.1 13935.5 14753.9 15680.3 16537.3 17124.1 16545.0 15317.5 13819.7 11881.8 8971.2 5188.2 2478.3 1266.2 710.3 416.9 262.5 
92.6 0.0 
3783.0 3844.8 3922.0 4053.3 4254.0 4539.7 4918.0 5373.5 5921.6 6523.8 7234.1 8067.9 9040.7 10183.3 11480.4 12684.8 13642.1 14421.9 
15031.8 15873.3 16977.4 18050.5 18675.9 18189.5 16931.1 15549.1 13580.4 10345.5 6570.1 3412.5 1852.9 1050.0 710.3 501.8 293.4 115.8 
0.0 
3783.0 3837.1 3914.3 4084.1 4315.8 4632.3 5049.2 5520.2 6137.8 6747.7 7504.3 8384.5 9480.8 10646.6 12044.0 13402.8 14607.2 15680.3 
16599.1 17710.8 19185.4 20366.7 20914.8 20235.4 18606.4 16359.7 13387.3 9349.5 5165.0 2632.7 1436.0 895.6 602.2 409.2 254.8 131.2 
0.0 
3783.0 3806.2 3883.4 4061.0 4323.5 4663.2 5056.9 5605.1 6199.6 6855.8 7651.0 8546.6 9612.0 10770.1 12144.3 13557.2 14676.7 15649.4 
16406.1 17255.3 18328.5 18946.1 18892.1 17687.7 15626.3 13202.1 10384.1 6801.8 3644.1 1798.9 1088.6 679.4 455.5 262.5 177.6 77.2 0.0 
3783.0 3798.5 3860.2 4014.7 4246.3 4555.1 4933.4 5388.9 5960.2 6523.8 7172.3 7913.5 8762.8 9735.5 10839.6 12067.1 13186.6 14035.9 
14723.0 15441.0 16135.8 16305.7 15834.7 14282.9 12267.9 10036.6 7697.3 4979.7 2625.0 1358.8 872.4 563.6 332.0 169.9 108.1 54.0 0.0 
3783.0 3775.3 3813.9 3922.0 4099.6 4346.6 4640.0 4979.7 5358.0 5782.7 6215.0 6709.1 7311.3 7983.0 8816.8 9774.1 10523.0 11125.2 
11364.6 11403.2 11310.5 10569.4 9164.2 6987.1 4956.6 3559.1 2555.5 1652.2 965.1 633.1 424.6 285.7 177.6 92.6 46.3 15.4 0.0 
3783.0 3729.0 3675.0 3667.2 3682.7 3736.7 3790.8 3821.6 3860.2 3829.4 3736.7 3590.0 3481.9 3474.2 3651.8 3891.1 3929.7 3559.1 2972.4 
2424.2 1852.9 1358.8 1065.4 849.3 687.1 555.9 432.3 324.3 239.3 177.6 131.2 92.6 61.8 30.9 7.7 7.7 0.0 
3783.0 3636.4 3474.2 3312.1 3157.7 3003.3 2802.5 2462.8 2030.5 1652.2 1490.1 1497.8 1598.1 1760.3 1883.8 1852.9 1582.7 1227.6 911.0 733.4 
648.5 602.2 540.4 463.2 378.3 316.5 254.8 223.9 193.0 169.9 139.0 115.8 77.2 30.9 7.7 0.0 0.0 
3783.0 3590.0 3304.4 2995.6 2686.7 2308.4 1798.9 1312.5 1111.8 1073.1 1065.4 1065.4 1080.9 1104.0 1042.3 841.5 633.1 532.7 471.0 416.9 386.0 
355.1 324.3 293.4 270.2 254.8 231.6 177.6 131.2 100.4 61.8 38.6 15.4 7.7 0.0 0.0 0.0 
3783.0 3528.3 3142.2 2717.6 2238.9 1683.1 1165.8 1003.7 965.1 918.7 880.1 849.3 818.4 772.0 671.7 532.7 455.5 386.0 332.0 301.1 270.2 
254.8 231.6 223.9 200.7 177.6 154.4 131.2 100.4 69.5 54.0 30.9 15.4 0.0 0.0 0.0 0.0 
3783.0 3474.2 2980.1 2478.3 1891.5 1243.0 1011.4 949.6 903.3 849.3 795.2 725.7 664.0 594.5 509.6 440.1 378.3 324.3 285.7 262.5 239.3 223.9 
208.5 193.0 177.6 162.1 139.0 108.1 92.6 77.2 54.0 30.9 7.7 0.0 0.0 0.0 0.0 
3783.0 3404.7 2887.5 2269.8 1590.4 1065.4 972.8 926.5 872.4 818.4 748.9 664.0 586.8 509.6 440.1 386.0 339.7 293.4 270.2 247.1 223.9 208.5 193.0 
177.6 154.4 139.0 115.8 92.6 77.2 61.8 38.6 15.4 0.0 0.0 0.0 0.0 0.0 
3783.0 3389.3 2810.3 2161.7 1374.2 1019.1 965.1 918.7 864.7 802.9 725.7 648.5 563.6 486.4 416.9 362.9 324.3 285.7 254.8 231.6 208.5 193.0 169.9 
154.4 139.0 108.1 84.9 77.2 61.8 46.3 23.2 7.7 0.0 0.0 0.0 0.0 0.0 
3783.0 3381.6 2771.7 2069.1 1273.9 1011.4 957.3 911.0 864.7 802.9 718.0 633.1 548.2 478.7 416.9 370.6 332.0 301.1 262.5 231.6 200.7 185.3 162.1 
146.7 123.5 84.9 61.8 54.0 38.6 23.2 15.4 0.0 0.0 0.0 0.0 0.0 0.0 
3783.0 3350.7 2763.9 2076.8 1266.2 1003.7 957.3 911.0 857.0 795.2 718.0 633.1 555.9 486.4 424.6 378.3 339.7 301.1 262.5 231.6 200.7 185.3 162.1 
146.7 123.5 84.9 61.8 46.3 38.6 23.2 7.7 0.0 0.0 0.0 0.0 0.0 0.0 
